text.skipToContent text.skipToNavigation

Catalog No. : U054

Description:  MW 50A SURFACE UNMTRD

UPC: 784567300185

Midwest Electric’s Temporary Power and Power Outlets are a means of providing power required by various construction trades, residential sites, and mobile electrical applications. Temporary Power and Power Outlets offer one or more receptacles, with or without overcurrent protection, disconnecting, metering, and/or pedestal mounting functions, in a single enclosure of G-90 zinc-coated steel. The NEMA 3R rainproof enclosure is lockable and engineered to provide maximum protection against weather, vandalism, and normal field use.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Power Outlets

Specifications

Mounting

Surface

Heads

1

Metering

Unmetered

Receptacles

14-50WR(PR54UWR)

Feed

Overhead

AIC

10,000

Amps

50 A

Cabinet Size

5 in. W X 7 in. H

Circuit Protection

None

Hub Provision

Yes

Installed Breaker

None

Load Center

FR67

Loop Feed

No

Phase

1

Suitable for Service Equipment

No

Unit Weight

9 lb

Volts

120/240

Classifications

Standard Package

4

Stock Class Code

Stock

Approvals

Certification

UL/CUL