Catalog No. : U050N
Description: MW PWR INLET 50A 1PH N3R G90 STEEL
UPC: 784567567939
50A Power Inlet
View More
View Less
For more info visit:
midwestelectric.com
Descriptors
Category |
Power Inlets |
Specifications
Amps |
50 A |
AIC |
10,000 |
Cabinet Size |
6 X 14 |
Phase |
1 |
Receptacles |
CS6375 |
Unit Weight |
10.0 lb |
Volts |
120/240 |
Classifications
Stock Class Code |
Stock |
Approvals
Certification |
UL/CUL |
Title | Publication No. | Publication Type |
---|---|---|
This brochure highlights the most popular products sold during storm season. Rev D |
MET1005 |
Brochures |
Transfer Switches and Power Inlets 6 pages. MET-013 Rev. D. |
MET-013A |
Brochures |
MIDWEST POWER INLET 50A 1PH 120/240V N3R G90 STEEL ENCLOSURE OUTLINE DRAWING |
U050N |
Drawings-Outline and Dimensional |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.