Catalog No. : U045F
Description: MIDWEST 60/30A HEAT PUMP F SWITCH N3R
UPC: 784567561708
Descriptors
Category |
Heat Pump Disconnects |
Specifications
Phase |
1 |
Amps |
90 A |
Enclosure |
Metallic |
Circuit Protection |
Fused Pull-Out |
Receptacles |
None |
AIC |
10,000 |
Cabinet Size |
9 X 17 |
Horse Power Rating |
10 |
Neutral Bar |
NU100B2 |
Unit Weight |
13.5 lb |
Volts |
120/240 |
Classifications
Standard Package |
1 |
Stock Class Code |
Stock |
Approvals
Certification |
UL/CUL |
Title | Publication No. | Publication Type |
---|---|---|
6 pages. MET-006 Rev. B |
MET-006A |
Brochures |
MIDWEST 60A GD AC DISCONNECT OUTLINE DRAWING MIDWEST HEAT PUMP 90A (30/60A) PULLER-TYPE FUSIBLE 10HP N3R ENCLOSURE 1PH 120/240V UL LISTED |
U045F |
Drawings-Outline and Dimensional |