text.skipToContent text.skipToNavigation

Catalog No. : U041C

Description:  MW 70A SURF UNMTRD 30/20

UPC: 784567568806

Midwest Electric’s Temporary Power and Power Outlets are a means of providing power required by various construction trades, residential sites, and mobile electrical applications. Temporary Power and Power Outlets offer one or more receptacles, with or without overcurrent protection, disconnecting, metering, and/or pedestal mounting functions, in a single enclosure of G-90 zinc-coated steel. The NEMA 3R rainproof enclosure is lockable and engineered to provide maximum protection against weather, vandalism, and normal field use.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Power Outlets

Specifications

Mounting

Surface

Heads

1

Metering

Unmetered

Receptacles

TT-30WR(PR32UWR)
5-20WR2

Feed

Overhead

AIC

10,000

Amps

70 A

Cabinet Size

6 in. W X 14 in. H

Circuit Protection

Breaker

Hub Provision

Yes

Installed Breaker

CB130
CB120
SPACE CB120

Load Center

LC33N7

Loop Feed

No

Phase

1

Suitable for Service Equipment

No

Unit Weight

9 lb

Volts

120/240

Classifications

Standard Package

4

Stock Class Code

Stock

Approvals

Certification

UL/CUL