Catalog No. : U035F2
Description: MW 30A GD ACD F PULLER 3HP STL N3R
UPC: 784567301021
Metallic, 30A Fusible disconnects. Pullers are removable or reinstallable in the OFF position for user safety during equipment maintenance. Listed for use as service entrance.
View More
View Less
For more info visit:
midwestelectric.com
Descriptors
|
Category |
AC Disconnects |
Specifications
|
AIC |
10,000 |
|
Neutral Bar |
None |
|
Circuit Protection |
Fused Pull-Out |
|
Phase |
1 |
|
Enclosure |
Metallic |
|
Receptacles |
None |
Classifications
|
Standard Package |
6 |
| Title | Publication No. | Publication Type |
|---|---|---|
|
MIDWEST 30A GD AC DISCONNECT OUTLINE DRAWING MIDWEST 30A GD AC DISCONNECT PULLER-TYPE 3PH 240V 7.5HP FUSIBLE METALLIC N3R ENCLOSURE |
U035F2 |
Drawings-Outline and Dimensional |
| 6 pages. MET-006 Rev. B |
MET-006A |
Brochures |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.