text.skipToContent text.skipToNavigation

Catalog No. : U030N

Description:  MW PWR INLET 30A 1PH N3R G90 STEEL

UPC: 784567567915

30A Power Inlet
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Power Inlets

Specifications

Amps

30 A

AIC

10,000

Cabinet Size

6 X 14

Phase

1

Receptacles

L14-30

Unit Weight

8 lb

Volts

120/240

Classifications

Stock Class Code

Stock

Approvals

Certification

UL/CUL