Catalog No. : U013C
Description: MW 30A SURF UNMTRD
UPC: 784567567618
Descriptors
|
Category |
Power Outlets |
Specifications
|
Mounting |
Surface |
|
Heads |
1 |
|
Metering |
Unmetered |
|
Receptacles |
TT-30WR(PR32UWR) |
|
Feed |
Overhead |
|
AIC |
10,000 |
|
Amps |
30 A |
|
Cabinet Size |
6 in. W X 9 in. H |
|
Circuit Protection |
Breaker |
|
Hub Provision |
Yes |
|
Installed Breaker |
CB130 |
|
Load Center |
LC31N3 |
|
Loop Feed |
No |
|
Phase |
1 |
|
Suitable for Service Equipment |
No |
|
Unit Weight |
7 lb |
|
Volts |
120 |
Classifications
|
Standard Package |
4 |
|
Stock Class Code |
Stock |
Approvals
|
Certification |
UL/CUL |