text.skipToContent text.skipToNavigation

Catalog No. : U012010GRP

Description:  MW 20A SURF UNMTRD (2) 20GFCI GREEN

UPC: 784567301472

Midwest Electric’s Temporary Power and Power Outlets are a means of providing power required by various construction trades, residential sites, and mobile electrical applications. Temporary Power and Power Outlets offer one or more receptacles, with or without overcurrent protection, disconnecting, metering, and/or pedestal mounting functions, in a single enclosure of G-90 zinc-coated steel. The NEMA 3R rainproof enclosure is lockable and engineered to provide maximum protection against weather, vandalism, and normal field use.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Power Outlets

Specifications

Mounting

Surface

Heads

1

Metering

Unmetered

Receptacles

5-20WR2GFCI (x2)

Feed

Overhead

AIC

10,000

Amps

20 A

Cabinet Size

5 in. W X 7 in. H

Circuit Protection

None

Hub Provision

No

Installed Breaker

None

Load Center

None

Loop Feed

No

Phase

1

Suitable for Service Equipment

No

Unit Weight

4.5 lb

Volts

120

Classifications

Standard Package

1

Stock Class Code

Stock

Approvals

Certification

UL/CUL