text.skipToContent text.skipToNavigation

Catalog No. : U004CTL010

Description:  MW 120A SURF UNMTRD 50/50/20GFCI

UPC: 784567207002

Midwest Electric’s Temporary Power and Power Outlets are a means of providing power required by various construction trades, residential sites, and mobile electrical applications. Temporary Power and Power Outlets offer one or more receptacles, with or without overcurrent protection, disconnecting, metering, and/or pedestal mounting functions, in a single enclosure of G-90 zinc-coated steel. The NEMA 3R rainproof enclosure is lockable and engineered to provide maximum protection against weather, vandalism, and normal field use.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Power Outlets

Specifications

Mounting

Surface

Heads

Surface

Metering

Unmetered

Receptacles

14-50WR(BR54UWR) (x2)
5-20WR2GFCI

Feed

Overhead

AIC

10,000

Amps

100 A

Cabinet Size

9 in. W X 17 in. H

Circuit Protection

Breaker

Hub Provision

Yes

Installed Breaker

(2) CB250
CB120

Load Center

LC55N1T

Loop Feed

Yes

Phase

1

Unit Weight

17 lb

Volts

120/240

Classifications

Stock Class Code

Stock

Approvals

Certification

UL/CUL