text.skipToContent text.skipToNavigation

Catalog No. : TQD22200WL

Description:  ASM TQD225 CB W/LINE AND LOAD LUGS

UPC: 783164021219

The TQD Line of devices include thermal magnetic molded case circuit breakers and molded case switches. The devices are complete with Cu/Al line and load lugs. ASM TQD225 CB W/LINE&LOAD LUGS
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Circuit Breakers

Specifications

Type

Bolt-On

Poles

2

Amperage

200 A

Voltage

240 V

Interruption Rating

10kAIC

Plug-In Type

1"

Classifications

UL/CUL Listing

UL/CUL