text.skipToContent text.skipToNavigation

Catalog No. : THQP220

Description:  THQP 2 POLE 120/240V 10K IC 20 AMP

UPC: 783164085723

THQP 2 POLE 120/240V 10K IC 20 AMP
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Circuit Breakers

Specifications

Type

Q-Line Plug-In

Poles

2

Amperage

20

Voltage

240 V

Interruption Rating

10kAIC

Plug-In Type

1/2"

Wire Range (AWG/kcmil)

14-8

AIC

10000

Classifications

UL/CUL Listing

UL/CUL