text.skipToContent text.skipToNavigation

Catalog No. : THQP130

Description:  THQP 1 POLE 120/240V 10K IC 30 AMP

UPC: 783164085709

THQP 1 POLE 120/240V 10K IC 30 AMP
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Circuit Breakers

Specifications

Type

Q-Line Plug-In

Poles

1

Amperage

30

Voltage

240 V

Interruption Rating

10kAIC

Plug-In Type

1/2"

AIC

10000

Classifications

UL/CUL Listing

UL/CUL