text.skipToContent text.skipToNavigation

Catalog No. : THQP115

Description:  ASM THQP C/B 1 POLE 120/240V

UPC: 783164085679

THQP 1 POLE 120/240V 10K IC 15 AMP
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Circuit Breakers

Specifications

Type

Q-Line Plug-In

Poles

1

Amperage

15

Voltage

240 V

Interruption Rating

10kAIC

Plug-In Type

1/2"

Wire Range (AWG/kcmil)

14-8

AIC

10000

Classifications

UL/CUL Listing

UL/CUL