Catalog No. : THQL2150GFT
Description: THQL 2P 120/240V 50A GFCI SELF-TEST
UPC: 783164485387
						THQL 2P 120/240V 50A GFCI SELF-TEST
					
						View More
						View Less
					
				
				For more info visit: 
				midwestelectric.com
					
			Descriptors
| Category | Circuit Breakers | 
Specifications
| Type | Q-Line Plug-In | 
| Poles | 2 | 
| Amperage | 50 | 
| Voltage | 240 V | 
| Interruption Rating | 10kAIC | 
| Plug-In Type | 1" | 
| Wire Range (AWG/kcmil) | 8-3 | 
| AIC | 10000 | 
Classifications
| UL/CUL Listing | UL/CUL | 
                        Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.
                 
	