text.skipToContent text.skipToNavigation

Catalog No. : THQL1135

Description:  THQL 1 POLE 120/240V 10K IC 35 AMP

UPC: 783164138283

THQL 1 POLE 120/240V 10K IC 35 AMP
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Circuit Breakers

Specifications

Type

Q-Line Plug-In

Poles

1

Amperage

35

Voltage

240 V

Interruption Rating

10kAIC

Plug-In Type

1"

AIC

10000

Classifications

UL/CUL Listing

UL/CUL