Catalog No. : THQL1115DF
Description: 15 A, 10 KA, DUAL FUNCT MCB, DFCI
UPC: 783164532081
BRKR AFCI/GFCI 15A 1P 120V 10K PLUG-IN
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Q-Line Miniature Circuit Breakers |
Specifications
|
Trip Style |
Non-Interchangeable |
|
Frame Type |
Q-Line |
|
Amperage |
15 |
|
System Voltage |
120 Vac |
|
Poles |
1 |
|
Trip Function |
LI AFCI and GFCI |
|
Continuous Current Rated |
Standard |
|
120 Vac Interrupting Rating |
10 KAIC |
|
Wire Range (Cu/Al) |
#14-8 AWG |
|
Long Time |
Fixed |
|
Protective Relays |
No |
|
Current Metering |
No |
|
Special Markings |
HACR, SWD |
|
GSA Compliance |
No |
Classifications
|
UL File # |
E471742 |