Catalog No. : T3220
Description: TERMINAL BOX 200A 14X21 3PH
UPC: 784567575101
Midwest Electric’s Terminal Boxes are for use in converting from overhead to underground services and for multi-circuit wiring. The NEMA 3R enclosure provides protection for all terminations inside and provides a convenient, timesaving means of wire splices and connections. Midwest offers a full line of terminal boxes for 240-volt, single-phase and 600-volt, three-phase ratings. Typical applications, both indoors and outdoors, include inter-building wiring on farms, convenient splicing means for industrial use, and commercial construction.
View More
View Less
For more info visit:
midwestelectric.com
Descriptors
Category |
Terminal Boxes |
Specifications
Amps |
200 |
Phase |
3 |
Volts |
120/240 |
AIC |
10,000 |
Cabinet Size |
14 in. W X 21 in. H |
Hub Provision |
Yes |
Wire Range |
(3) 1/0-250, (3) 12-1/0 |
Unit Weight |
19 lb |
Classifications
Standard Package |
1 |
Stock Class Code |
Stock |
Approvals
Certification |
UL/CUL |
Title | Publication No. | Publication Type |
---|---|---|
This brochure highlights the most popular products sold during storm season. Rev D |
MET1005 |
Brochures |
Terminal Boxes, 120/240V - 600V 2 pages. MET-021 Rev. C. |
MET-021B |
Brochures |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.