Catalog No. : T1240UL
Description: TERMINAL BOX 400A 16X29 1PH
UPC: 784567302004
Non-standard/Universal hub opening. Hub no longer furnished, order U40 hub separately. Consult Manufacturer. Midwest Electric’s Terminal Boxes are for use in converting from overhead to underground services and for multi-circuit wiring. The NEMA 3R enclosure provides protection for all terminations inside and provides a convenient, timesaving means of wire splices and connections. Midwest offers a full line of terminal boxes for 240-volt, single-phase and 600-volt, three-phase ratings. Typical applications, both indoors and outdoors, include inter-building wiring on farms, convenient splicing means for industrial use, and commercial construction.
View More
View Less
For more info visit:
midwestelectric.com
Descriptors
Category |
Terminal Boxes |
Specifications
Amps |
400 |
Phase |
1 |
Volts |
600 |
AIC |
10,000 |
Cabinet Size |
16 in. W X 29 in. H |
Hub Provision |
No (order #U40) |
Wire Range |
(2) 2-600, (3) 6-350 |
Unit Weight |
35.4 lb |
Classifications
Standard Package |
1 |
Stock Class Code |
Stock |
Approvals
Certification |
UL/CUL |
Title | Publication No. | Publication Type |
---|---|---|
Terminal Boxes, 120/240V - 600V 2 pages. MET-021 Rev. C. |
MET-021B |
Brochures |
This brochure highlights the most popular products sold during storm season. Rev D |
MET1005 |
Brochures |
OUTLINE DWG T1240UL&T3640UL |
265A6260SH7 |
Drawings-Outline and Dimensional |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.