text.skipToContent text.skipToNavigation

Catalog No. : T1206

Description:  TERMINAL BOX 60A 7X10 1PH

UPC: 784567574708

Midwest Electric’s Terminal Boxes are for use in converting from overhead to underground services and for multi-circuit wiring. The NEMA 3R enclosure provides protection for all terminations inside and provides a convenient, timesaving means of wire splices and connections. Midwest offers a full line of terminal boxes for 240-volt, single-phase and 600-volt, three-phase ratings. Typical applications, both indoors and outdoors, include inter-building wiring on farms, convenient splicing means for industrial use, and commercial construction.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Terminal Boxes

Specifications

Amps

60

Phase

1

Volts

120/240

AIC

10,000

Cabinet Size

7 in. W X 10 in. H

Hub Provision

Yes

Wire Range

(4) 14-4

Unit Weight

6 lb

Classifications

Standard Package

4

Stock Class Code

Stock

Approvals

Certification

UL/CUL