text.skipToContent text.skipToNavigation

Catalog No. : R075C010U

Description:  100A SURFACE MTRD 50/30/20GFCI

UPC: 784567302172

Midwest Electric’s Temporary Power and Power Outlets are a means of providing power required by various construction trades, residential sites, and mobile electrical applications. Temporary Power and Power Outlets offer one or more receptacles, with or without overcurrent protection, disconnecting, metering, and/or pedestal mounting functions, in a single enclosure of G-90 zinc-coated steel. The NEMA 3R rainproof enclosure is lockable and engineered to provide maximum protection against weather, vandalism, and normal field use.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Temporary Power

Specifications

Mounting

Surface

Heads

1

Metering

Ringless

Receptacles

14-50WR(BR54UWR)
5-20WR2GFCI
TT-30WR(BR32UWR)

Feed

Underground

AIC

10,000

Amps

100.0 A

Cabinet Size

9 X 30U

Circuit Protection

Yes

Hub Provision

Yes

Installed Breaker

CB120
CB130
CB250
SPACE CB120

Load Center

LC55N1

Loop Feed

No

Phase

1

Suitable for Service Equipment

No

Unit Weight

25.0 lb

Volts

120/240

Classifications

Standard Package

1

Stock Class Code

Non Stock

Approvals

Certification

UL/CUL