text.skipToContent text.skipToNavigation

Catalog No. : R038CP4033

Description:  100A POST MTRD 20/20GFCI/20GFCI

UPC: 784567208146

Midwest Electric’s Temporary Power and Power Outlets are a means of providing power required by various construction trades, residential sites, and mobile electrical applications. Temporary Power and Power Outlets offer one or more receptacles, with or without overcurrent protection, disconnecting, metering, and/or pedestal mounting functions, in a single enclosure of G-90 zinc-coated steel. The NEMA 3R rainproof enclosure is lockable and engineered to provide maximum protection against weather, vandalism, and normal field use.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Temporary Power

Specifications

Mounting

Galvanized Steel Pad Mount Post

Heads

1

Metering

Ringless

Receptacles

6-20R
(2) 5-20WR2GFCI

Feed

Underground

AIC

10,000

Amps

100.0 A

Circuit Protection

Yes

Hub Provision

No

Installed Breaker

GFI220
(2) CB120
SPACE CB120

Load Center

LC33N1

Loop Feed

Yes

Phase

1

Suitable for Service Equipment

No

Unit Weight

45.0 lb

Volts

120/240

Classifications

Standard Package

1

Stock Class Code

Non Stock

Approvals

Certification

UL/CUL