text.skipToContent text.skipToNavigation

Catalog No. : P065F

Description:  MIDWEST 60A GD ACD F 10HP PLASTIC N3R

UPC: 784567300079

Non-Metallic Fusible Disconnects are available in 30 and 60 Ampere models. Pullers are removable or reinstallable in the OFF position for user safety during equipment maintenance. The P065F UL listing includes the ability to field replace the 60 Ampere puller with a 30 Ampere puller (FR352) for installation flexibility. Listed for use as service entrance.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

AC Disconnects

Specifications

AIC

10,000

Neutral Bar

None

Circuit Protection

Fused Pull-Out

Phase

1

Enclosure

Plastic

Receptacles

None

Classifications

Standard Package

6