text.skipToContent text.skipToNavigation

Catalog No. : MMC830FCUGEN

Description:  MW 30A DUAL MAIN GEN PNL FLUSH N1

UPC: 783164640335

For more info visit:  midwestelectric.com

Descriptors

Category

Gen Panels

Specifications

Enclosure

Metallic

AIC

10,000

Color

Gray

Installed Breaker

(2) 2P 30A

Load Center

30A Rated, w/ 4 additional breaker spaces

Phase

1

Suitable for Service Equipment

No

Wire Range

6-1

Classifications

Standard Package

1