Catalog No. : MHU362
Description: MW 60A HD DISC 3P NFUS.TYPE1 600V
UPC: 783164459951
- Designed for commercial and industrial applications where safety, high performance and continuity of service are essential.
- Listed to UL standard 98 enclosed and dead front switches.
- Suitable for use as service equipment when installed in accordance with the National Electrical Code.
- Certified to CSA standard 22.2 no. 4-04 enclosed and dead front switches.
- Meets or exceeds NEMA KS1 standard for enclosed switches - type HD.
- Fusible and non-fusible switches available.
- Quick-make, quick-break mechanism.
- 60/75�C conductor rating.
- Full cover interlocks.
Descriptors
Category |
Heavy Duty |
Specifications
Voltage |
600 Vac |
Amperage |
60 |
Poles |
3 |
Wires |
3 |
Fusing |
Non-Fusible |
Duty |
Heavy |
Handle Style |
Donut |
Enclosure Type |
NEMA 1 (Indoor) |
Wire Range |
12-2 |
125 Vdc |
5.0 hp |
250 Vdc |
10.0 hp |
480 Vac, NEC Std, 3-ph |
50.0 hp |
600 Vac, NEC Std, 3-ph |
60.0 hp |
Classifications
CSA Certified |
CUL |
UL Listed |
Yes |
Dimensions
Height |
9.0 |
Depth |
5.0 in |
Width |
11.0 |
Gross Weight |
15.5 |
Weight |
15.0 lb |
Title | Publication No. | Publication Type |
---|---|---|
30&60A Heavy Duty Disconnect, NEMA Type 1 Enclosure |
1013093SH2 |
Drawings-Outline and Dimensional |
Midwest Safety Switches Line Card 2 pages. Midwest offers a variety of Safety Switches to meet many common applications fromresidential to commercial. Our General Duty switches are designed for residential and light commercial applications where duty is not severe. The Heavy Duty switches are designed for commercial and industrial applications where safety and superior reliability are essential. |
MEA-010 |
Brochures |
Rev. C. 12 pages. Rugged, reliable and easy to install |
MET-029 |
Brochures |
Midwest Safety Switch Quick Selection Guide Midwest Safety Switch Quick Selection Guide |
MET-041 |
Application and Technical |