text.skipToContent text.skipToNavigation

Catalog No. : MHR22

Description:  R FUSE KIT - HD 60A - 240V

UPC: 783164460087

  • Class R Fuse Kit for Heavy Duty Safety Switch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Accessories

Specifications

Poles

2
3

Enclosure Type

NEMA 1 (Indoor)
NEMA 3R (Outdoor)

Fusing

Fusible

Wires

3
4

Amperage

60

Voltage

240 Vac

Duty

Heavy

Handle Style

Straight
Donut

Classifications

UL Listed

Yes

CSA Certified

CUL

Dimensions

Gross Weight

0.00

Width

0.00

Height

0.00