Catalog No. : MGU322R
Description: 60A GD DISC 3P NONFUSE TYP3R 240V
UPC: 783164459630
- Designed for residential and light commercial applications where duty is not severe.
- Listed to UL standard 98 enclosed and dead front switches.
- Suitable for use as service equipment when installed in accordance with the National Electrical Code.
- Certified to CSA standard 22.2 no. 4-04 enclosed and dead front switches.
- Meets or exceeds NEMA KS1 standard for enclosed switches - type GD.
- Fusible and non-fusible switches available.
- Quick-make, quick-break mechanism (30-200 amp).
- 60/75�C conductor rating.
Descriptors
Category |
General Duty |
Specifications
Voltage |
240 Vac |
Amperage |
60 |
Poles |
3 |
Wires |
3 |
Fusing |
Non-Fusible |
Duty |
General |
Handle Style |
Straight |
Enclosure Type |
NEMA 3R (Outdoor) |
Wire Range |
12-2 |
240 Vac, NEC Std, 1-ph |
10.0 hp |
240 Vac, NEC Std, 3-ph |
15.0 hp |
250 Vdc |
10.0 hp |
Classifications
CSA Certified |
CUL |
UL Listed |
Yes |
Dimensions
Height |
8.0 |
Depth |
3.9 in |
Width |
9.7 |
Gross Weight |
9.5 |
Weight |
10.0 lb |
Title | Publication No. | Publication Type |
---|---|---|
Midwest Safety Switches Line Card 2 pages. Midwest offers a variety of Safety Switches to meet many common applications fromresidential to commercial. Our General Duty switches are designed for residential and light commercial applications where duty is not severe. The Heavy Duty switches are designed for commercial and industrial applications where safety and superior reliability are essential. |
MEA-010 |
Brochures |
30&60A Heavy Duty Disconnect, NEMA Type 3R Enclosure |
1013093SH3 |
Drawings-Outline and Dimensional |
Rev. C. 12 pages. Rugged, reliable and easy to install |
MET-029 |
Brochures |
Midwest Safety Switch Quick Selection Guide Midwest Safety Switch Quick Selection Guide |
MET-041 |
Application and Technical |