text.skipToContent text.skipToNavigation

Catalog No. : MGR42

Description:  R FUSE KIT - GD 200A - 240V

UPC: 783164460056

  • Class R Fuse Kit for General Duty Safety Switch
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Accessories

Specifications

Poles

2
3

Enclosure Type

NEMA 1 (Indoor)
NEMA 3R (Outdoor)

Fusing

Fusible

Wires

3
4

Amperage

100
200
400

Voltage

240 Vac

Duty

General

Handle Style

Straight
Donut

Classifications

UL Listed

Yes

CSA Certified

CUL

Dimensions

Gross Weight

0.00

Width

0.00

Height

0.00

Weight

0.010 LB