text.skipToContent text.skipToNavigation

Catalog No. : MGR22

Description:  R FUSE KIT - GD 60A - 240V

UPC: 783164460049

  • Class R Fuse Kit for General Duty Safety Switch.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Accessories

Specifications

Poles

2
3

Enclosure Type

NEMA 1 (Indoor)
NEMA 3R (Outdoor)

Fusing

Fusible

Wires

3
4

Amperage

60

Voltage

240 Vac

Duty

General

Handle Style

Straight
Donut

Classifications

UL Listed

Yes

CSA Certified

CUL

Dimensions

Gross Weight

0.00

Width

0.00

Height

0.00