text.skipToContent text.skipToNavigation

Catalog No. : MGL4

Description:  100/200A GROUND LUG KIT

UPC: 783164460025

  • Equipment Ground Kits.
  • Accessories for 100A and 200A Safety Switches.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Accessories

Specifications

Poles

2
3

Wire Range

(3) 10-1/0 Cu/Al

Enclosure Type

NEMA 1 (Indoor)
NEMA 3R (Outdoor)

Fusing

Fusible
Non-Fusible

Wires

3
4

Amperage

100
200

Voltage

240 Vac
600 Vac

Duty

General
Heavy

Handle Style

Straight
Donut

Classifications

UL Listed

Yes

CSA Certified

CUL

Dimensions

Gross Weight

0.19

Width

5.0

Height

1.00