text.skipToContent text.skipToNavigation

Catalog No. : MGF223N

Description:  MW 100A GD DISC 2P FUS.TYPE1 240V

UPC: 783164459487

  • Designed for residential and light commercial applications where duty is not severe.
  • Listed to UL standard 98 enclosed and dead front switches.
  • Suitable for use as service equipment when installed in accordance with the National Electrical Code.
  • Certified to CSA standard 22.2 no. 4-04 enclosed and dead front switches.
  • Meets or exceeds NEMA KS1 standard for enclosed switches - type GD.
  • Fusible and non-fusible switches available.
  • Quick-make, quick-break mechanism (30-200 amp).
  • 60/75�C conductor rating.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

General Duty

Specifications

Voltage

240 Vac

Amperage

100

Poles

2

Wires

3

Fusing

Fusible

Duty

General

Handle Style

Straight

Enclosure Type

NEMA 1 (Indoor)

Wire Range

10-1/0

240 Vac, NEC Std, 1-ph

7.5 hp

240 Vac, NEC Std, 3-ph

15 hp

240 Vac, Time Delay, 1-ph

15 hp

240 Vac, Time Delay, 3-ph

30 hp

250 Vdc

20 hp

Classifications

CSA Certified

CUL

UL Listed

Yes

Dimensions

Height

0.00

Depth

4.9 in

Width

0.00

Gross Weight

16.6

Weight

16 lb