text.skipToContent text.skipToNavigation

Catalog No. : M138CB2033

Description:  100A MAIN SURF OH UG MTRD 20GF/20GF/20GF

UPC: 783164672923

Midwest Electric’s Temporary Power and Power Outlets are a means of providing power required by various construction trades, residential sites, and mobile electrical applications. Temporary Power and Power Outlets offer one or more receptacles, with overcurrent protection, Main Breaker, metering, and/or pedestal mounting functions, in a single enclosure of G-90 zinc-coated steel. The NEMA 3R rainproof enclosure is lockable and engineered to provide maximum protection against weather, vandalism, and normal field use.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Temporary Power

Specifications

Mounting

Surface

Metering

Ring-Type

AIC

10,000

Circuit Protection

Yes

Phase

1

Suitable for Service Equipment

Yes