text.skipToContent text.skipToNavigation

Catalog No. : M055C010

Description:  MW 70A SURF MTRD 50/20GFCI

UPC: 784567565218

Midwest Electric’s Temporary Power and Power Outlets are a means of providing power required by various construction trades, residential sites, and mobile electrical applications. Temporary Power and Power Outlets offer one or more receptacles, with or without overcurrent protection, disconnecting, metering, and/or pedestal mounting functions, in a single enclosure of G-90 zinc-coated steel. The NEMA 3R rainproof enclosure is lockable and engineered to provide maximum protection against weather, vandalism, and normal field use.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Temporary Power

Specifications

Mounting

Surface

Heads

Surface

Metering

Ring-Type

Receptacles

14-50WR(BR54UWR)
5-20WR2GFCI

Feed

Overhead

AIC

10,000

Amps

70.0 A

Cabinet Size

9 X 30

Circuit Protection

Yes

Hub Provision

Yes

Installed Breaker

CB120
CB250

Load Center

LC33N1

Loop Feed

No

Phase

1

Unit Weight

25.0 lb

Volts

120/240

Classifications

Stock Class Code

Non Stock

Approvals

Certification

UL/CUL