text.skipToContent text.skipToNavigation

Catalog No. : GS3262B25UL

Description:  MW HD XF SW 200/200A 3P 600V ST

UPC: 784567206197

Single Phase 120/240 Volts AC – Switch Neutral

NOTE: Unit is rated 600V if field installed with NEU202 - Ordered Separately

View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Heavy Duty

Specifications

Main Amps

200

Standby Amps

200

Phase

1-Switched Neutral or 3

Volts

120/240 or 600

Metering

Unmetered

AIC

10,000

Cabinet Size

15 in. W X 34 in. H

Hub Provision

2-1/2 " Hub Included

Neutral Kits

Factory Installed if Single-Phase; NEU202 for 3-Phase

Wire Range

6-250

Unit Weight

48 lbs

Classifications

Stock Class Code

Stock

Approvals

Certification

UL/CUL