text.skipToContent text.skipToNavigation

Catalog No. : GS3161G

Description:  MW GD SW 100/100A 2P 120/240V ALU

UPC: 784567700404

Single Phase 120/240 Volts AC
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Light Duty

Specifications

Main Amps

100

Standby Amps

100

Phase

1

Volts

120/240

Metering

Unmetered

AIC

10,000

Cabinet Size

9 in. W X 15 in. H

Hub Provision

Order Hub Separately

Neutral Kits

Factory Installed

Wire Range

12-1/0

Unit Weight

11 lbs

Classifications

Stock Class Code

Stock

Approvals

Certification

UL/CUL