text.skipToContent text.skipToNavigation

Catalog No. : GS3161B12UL

Description:  MW HD XF SW 100/100A 3P 600V ST

UPC: 784567206180

Single Phase 120/240 Volts AC – Switch Neutral

NOTE: Unit is rated 600V if field installed with NEU102 - Ordered Separately

View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Heavy Duty

Specifications

Main Amps

100

Standby Amps

100

Phase

1-Switched Neutral or 3

Volts

120/240 or 600

Metering

Unmetered

AIC

10,000

Cabinet Size

12 in. W X 23 in. H

Hub Provision

1-1/4 " Hub Included

Neutral Kits

Factory Installed if Single-Phase; NEU102 for 3-Phase

Wire Range

12-1/0

Unit Weight

31 lbs

Classifications

Stock Class Code

Stock

Approvals

Certification

UL/CUL