text.skipToContent text.skipToNavigation

Catalog No. : GS1202B20UL

Description:  MW HD XFER SW 200/200A 2P 120/240V

UPC: 784567203394

Single Phase 120/240 Volts AC
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Heavy Duty

Specifications

Main Amps

200

Standby Amps

200

Phase

1

Volts

120/240

Metering

Unmetered

AIC

10,000

Cabinet Size

15 in. W X 35 in. H

Hub Provision

2" Hub Included

Neutral Kits

NEU202

Wire Range

6-250

Unit Weight

46 lbs

Classifications

Stock Class Code

Stock

Approvals

Certification

UL/CUL