text.skipToContent text.skipToNavigation

Catalog No. : GS1202B20M

Description:  MW HD XF SW 200/200A 2P MTRD ST

UPC: 784567700497

Single Phase 120/240 Volts AC with Meter Socket. NOT UL LISTED, NON-NEC
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Heavy Duty

Specifications

Main Amps

200

Standby Amps

200

Phase

1

Volts

120/240

Metering

Metered

AIC

10,000

Cabinet Size

15 in. W X 38 in. H

Hub Provision

2" Hub Included

Neutral Kits

Factory Installed

Wire Range

6-250

Unit Weight

50 lbs

Classifications

Stock Class Code

Stock

Approvals

Certification

Non-UL