text.skipToContent text.skipToNavigation

Catalog No. : CB2200B

Description:  200AMP PLUG-IN BREAKER

UPC: 784567421804

For more info visit:  midwestelectric.com

Descriptors

Category

Circuit Breakers

Specifications

Type

Q-Line Plug-In

Poles

2

Amperage

200 A

Voltage

120/240V

Interruption Rating

10kAIC

Plug-In Type

1"

AIC

10,000

Classifications

UL/CUL Listing

UL/CUL