text.skipToContent text.skipToNavigation

Catalog No. : 1009995MEP

Description:  MTRSK 1-200A 4-TR SML HBCPL LVB T/B DECO

UPC: 783164493535

METER SKT– (1) 200A 600V 1P3W G90 N3R 4-TRM SMALL HUBCVPL LVR BYP TOP/BOT FEED DECO APPROVED
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Single Socket Metering

Specifications

Utility Approval

DTE (DECO) Approved

Phase

1

Voltage

600

Amps

200

Hub Type

Small Hub Cover Plate

# of Terminals

4

Lever Bypass

Yes

Horned Bypass

No

Socket Type

Ringless

Enclosure Type

N3R

Metal Type

G90 Steel

Overhead/ Underground Line Feed

Top/Bottom

Wire Range (Cu/Al)

#6-350MCM

Triplex Ground

No