Catalog No. : 1004710EMEP
Description: SOCKET 200A 1P HCP DECO
UPC: 784567751475
Descriptors
|
Category |
Single Socket Metering |
Specifications
|
Utility Approval |
DTE (DECO) Approved |
|
Phase |
1 |
|
Voltage |
600 |
|
Amps |
200 |
|
Hub Type |
Small Hub Cover Plate |
|
# of Terminals |
4 |
|
Lever Bypass |
No |
|
Horned Bypass |
No |
|
Socket Type |
Ringless |
|
Enclosure Type |
N3R |
|
Metal Type |
G90 Steel |
|
Overhead/ Underground Line Feed |
Top/Bottom |
|
Wire Range (Cu/Al) |
#8-250MCM |
|
Triplex Ground |
No |
| Title | Publication No. | Publication Type |
|---|---|---|
|
Outline Drawing for Part # 1004710EMEP METER SOCKET–(1) 200A 600V 1P3W G90 N3R 4-TERM SMALL HUBCVRPLT TOP/BOT FEED DECO APPROVED |
1004710EMEP |
Drawings-Outline and Dimensional |