- Home
- Power devices
- Contactors
Contactors
products match your selections
Display
per page
Page
of
| Image | Ref. No. | Catalog No. | Description |
|---|
Class
Class–
Category
Category–
- ... +
Type of Accessory
Type of Accessory–
Series
Series–
- ... +
Utilization Category
Utilization Category–
Number of main poles
Number of main poles–
Range
Range–
- ... +
Control circuit
Control circuit–
Control Voltage: AC Bifreq. Coil (at 50-60 Hz)
Control Voltage: AC Bifreq. Coil (at 50-60 Hz)–
Control Voltage: DC
Control Voltage: DC–
Terminal type
Terminal type–
Control Voltage: AC (50 Hz)
Control Voltage: AC (50 Hz)–
Thermal current Ith
Thermal current Ith–
Control Voltage: AC (60 Hz)
Control Voltage: AC (60 Hz)–
- ... +
Non-inductive loads AC1
Non-inductive loads AC1–
- ... +
Control Voltage: AC/DC with electronic module (at 50-60Hz)
Control Voltage: AC/DC with electronic module (at 50-60Hz)–
Electrical endurance: # operations AC1
Electrical endurance: # operations AC1–
Electrical endurance: # operations AC3
Electrical endurance: # operations AC3–
Type DC
Type DC–
Aux Contacts
Aux Contacts–
- ... +
Power contacts
Power contacts–
For use with
For use with–
- ... +
Mounting
Mounting–
Ue
Ue–
Contacts
Contacts–
- ... +
Frequency Control Voltage: AC
Frequency Control Voltage: AC–
Group
Group–
Control Voltage: AC
Control Voltage: AC–
- ... +
Terminal
Terminal–
Motors <= 440V, 3-phase 50/60Hz AC3
Motors <= 440V, 3-phase 50/60Hz AC3–
- ... +
Type
Type–
- ... +
Frequency Coil voltages: alternating current
Frequency Coil voltages: alternating current–
You can compare up to 4 products.