text.skipToContent
text.skipToNavigation
Header Top Menu
empower
Contact Us
Search
Main navigation
Home
Products
AC Disconnects
Lumin Smart Devices
Meter Sockets
Power Inlets
Power Outlets
RV Park Equipment
Safety Switches
Service Entrance
Spa Panels
Surge Protective Devices
Temporary Power
Terminal Boxes
Transfer Switches
Industries
Agriculture
Commercial / Industrial
Recreation
Residential
Resources
Publication Library
Product Selector
Product Catalog
Order Publications
Where to Buy
Search
Main navigation
Home
Products
AC Disconnects
Lumin Smart Devices
Meter Sockets
Power Inlets
Power Outlets
RV Park Equipment
Safety Switches
Service Entrance
Spa Panels
Surge Protective Devices
Temporary Power
Terminal Boxes
Transfer Switches
Industries
Agriculture
Commercial / Industrial
Recreation
Residential
Resources
Publication Library
Product Selector
Product Catalog
Order Publications
Where to Buy
Home
Power devices
Auxiliary contactors
Auxiliary contactors
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Ref. No.
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Category
Category
–
Series M - Auxiliary Contactors
Series RL - Auxiliary Contactors
Series
Series
–
Auxiliary contactors (lth = 20A)
Auxiliary minicontactors (Ith = 16A)
Auxiliary minicontactors interfaces (Ith = 16A)
Control circuit
Control circuit
–
AC
DC
Range
Range
–
Direct current 24V/1.2W
Terminal
Terminal
–
Ring terminal
Screw terminal
Control Voltage: AC
Control Voltage: AC
–
120 V
240-277 V
480 V
Control Voltage: AC Bifreq. Coil (at 50-60 Hz)
Control Voltage: AC Bifreq. Coil (at 50-60 Hz)
–
220 V
230 V
240 V
Control Voltage: DC
Control Voltage: DC
–
24 V
48 V
120-125 V
Contacts acc. To EN 50011
Contacts acc. To EN 50011
–
1NO+3NC
2NO+2NC
3NO+1NC
4NO
Frequency Control Voltage: AC
Frequency Control Voltage: AC
–
50-60 Hz
Contacts
Contacts
–
2NO+2NC
3NO+1NC
4NC
4NO
Control Voltage: AC (50 Hz)
Control Voltage: AC (50 Hz)
–
110 V
220-240 V
415-440 V
Control Voltage: AC (60 Hz)
Control Voltage: AC (60 Hz)
–
220 V
230 V
240 V
You can compare up to 4 products.