text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZVW 4045 USL BOOT

Catalog No. : ZVW4045USLBOOT

Description:  UNIV QDISC TRANS CONN 6-13/16 BOOT

UPC: 783786761456

Lock-On Clear PVC Boot for Aluminum Universal Quick-Disconnect Transformer Connector. 5/8 inch and 1 inch. Covers 6-13/16 inch connector
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
  • Easy to Install with All Screws on Top
  • A 5/16 inch Hex Wrench Does it All - including the Street Light Outlet
  • ZVW-USL Series Fits Both 5/8 inch or 1 inch Studs
  • Dual-Rated to Accept Copper or Aluminum Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Connector and cable seal

Special Features

for Quick-Disconnect Transformer Connector, Lock-On Clear Insulating PVC, Covers 6-13/16 inch connector

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant