Alternate Catalog No. : ZVW 3053-58 SL
Catalog No. : ZVW3053-58SL
Description: UNIV QDISC TRANS CONN 6-500 8O 5/8
UPC: 783786761289
Aluminum Universal Quick Disconnect Transformer Connectors - ZVW-USL Series, cable range 12-350, length 5-3/8 in, stud type 5/8, outlets 8
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install with All Screws on Top
- A 5/16 inch Hex Wrench Does it All - including the Street Light Outlet
- Dual-Rated to Accept Copper or Aluminum Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
Category |
Electrical underground bus connector |
Specifications
Connection |
Mechanical |
Conductor Range |
#12 to 350 kcmil |
Material |
Aluminum |
Finish |
Bare |
Insulation |
None |
Classifications
Brand Name |
Homac |
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
Size |
length 5-3/8 inch |