text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZVW 3035 USL BOOT

Catalog No. : ZVW3035USLBOOT

Description:  CLEAR PVC COVER FOR Z 3035 USL

UPC: 783786761128

Lock-On Clear PVC Boot/Cover For Z 3035 USL. Length 7-21/32 inch x 3-5/8 inch. Ten 3/8 inch Diameter Thru Holes, Six 1 inch Half Moon Cuts, One 7/16 inch Diameter Hole.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
  • Easy to Install with All Screws on Top
  • A 5/16 inch Hex Wrench Does it All - including the Street Light Outlet
  • ZVW-USL Series Fits Both 5/8 inch or 1 inch Studs
  • Dual-Rated to Accept Copper or Aluminum Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Connector and cable seal

Special Features

for Z 3035 USL, Lock-On Clear Insulating PVC, Length 7.656 inch

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant