Alternate Catalog No. : ZVW 2045-58 SLCFKS
Catalog No. : ZVW2045-58SLCFKS
Description: AL INS TFR CONN NO6-500 6COND K F
UPC: 783786761036
Zeebar Aluminum Insulated Transformer Connector, #6 - 500 kcmil, Aluminum and Copper, Stud 5/8 inch, Six Conductor, Street Light Outlet, Oxide Inhibitor, Options F - Foil Tape Over Ports, Option KS - Kit Special is for kit containing one uninsulated and two insulated connectors, 4.250 inches long
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install with All Screws on Top
- A 5/16 inch Hex Wrench Does it All - including the Street Light Outlet
- Dual-Rated to Accept Copper or Aluminum Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
4.250 inches long |
Documents/Support Tools
|
SDS |