Alternate Catalog No. : ZVS 4043 USLC
Catalog No. : ZVS4043USLC
Description: AL INS TFRCONN NO12-350 8COND OXIDE
UPC: 783786760923
Keebar Aluminum Insulated Transformer Connector, #12 - 350 kcmil, Aluminum and Copper, Stud 5/8 inch and 1 inch, Eight Conductor with Oxide Inhibitor. Includes Screws and (1) 4/0 Pink Cap, (1) 600 Black Cap. Length 6.375 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.375 inch |
Documents/Support Tools
|
SDS |