Alternate Catalog No. : ZVB 4045 C
Catalog No. : ZVB4045C
Description: INSUL AL PEDESTAL CONNCTR 8 OUTLETS
UPC: 783786760848
Insulated Aluminum Pedestal Connector - ZVB Series, Outlets 8, Length 4 11/16 inches, Cable Range #6-500, with Oxide Inhibitor
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Compact Zeebar Design Doubles Cable Capacity
- ZVB Series Features Clear PVC Encapsulation to Enable Safe Installations and Disconnects - and Provide Insulation
- Easy to Install - All Screws are on Top, and a 5/16 inch Hex Wrench is All you Need
- Dual-Rated to Accept Copper or Aluminum Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire terminal disconnect |
Specifications
Material |
Aluminum |
Insulation |
yes |
Mounting |
Pedestal |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
#6 to 500 kcmil |
Documents/Support Tools
SDS |