Alternate Catalog No. : ZVB 3033
Catalog No. : ZVB3033
Description: AL INSUL PEDESTAL CONNCTR 6 OUTLETS
UPC: 783786760800
Aluminum Pedestal Connectors - insulated, cable range 12-350, length 3-1/4 in, outlets 6
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Compact Zeebar Design Doubles Cable Capacity
- ZVB Series Features Clear PVC Encapsulation to Enable Safe Installations and Disconnects - and Provide Insulation
- Easy to Install - All Screws are on Top, and a 5/16 inch Hex Wrench is All you Need
- Dual-Rated to Accept Copper or Aluminum Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire terminal disconnect |
Special Features |
Clear PVC Encapsulation enables safe installations, disconnects and provides insulation. Compact Zeebar design - doubles cable capacity. Easy to Install. All screws are on the top, and a 5/16 inch hex wrench is all you need. Ball-Bottom screws ensure maximum conductor contact pressure. |
Specifications
Material |
Aluminum |
Insulation |
yes |
Mounting |
Pedestal |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
#12 to 350 kcmil |
Documents/Support Tools
Sales Drawing |