Alternate Catalog No. : ZRA 160 10
Catalog No. : ZRA16010
Description: SLOTTED ANGLE METAL FRAMING
UPC: 785991008777
Slotted Angle Metal Framing - Length 10 Feet
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Steel channels |
Special Features |
Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces. |
Application |
Support and framing applications |
Classifications
Brand Name |
Kindorf |
Dimensions
Length |
10 ft |